SPEC 45044
MachineFLEX™ Tray Control Cable 20 AWG 300/600V PVC TPE Jacket
300V Type PLTC-ER ITC-ER Bare Copper Conductors PVC/Nylon Insulation with TPE Jacket Oil Res I/II 90C -40C Cold Impact Method 4 Identification.

Construction:
- Conductor:Class K, Flexible stranded bare annealed copper per ASTM B3 and B174
- Insulation:Polyvinyl Chloride (PVC) with nylon layer
- Ground:One Green Ground with Yellow Stripe
- Jacket:Gray Thermoplastic Elastomer TPE: Other jacket colors available upon request
Applications and Features:
Southwire’s MachineFLEX™ Tray Control is a flexible 20 AWG 300/600V cable and suitable for machine tool, Power Limited Tray and Instrumentation Tray and both exposed run (PLTC-ER & ITC-ER) applications. This product conforms to the NFPA 79 and suited for use in wet and dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. It has North American approvals, is CE RoHS-2 for universal use in, on and off the machines utilized in industrial manufacturing work centers. For use in Class 1 Div 2 locations per NEC 501 and 502. These cables can operate continuously at the conductor temperature not in excess of 90C, 130C for emergency overload and 150C for short circuit conditions. Suitable for use in CNC machines, processing and packaging equipment, assembly lines, control panels food and beverage and plant expansions.
Specifications:
Sample Print Legend:
Southwire EXXXXX (UL) Type PLTC-ER XXAWG (XXmm²) XX/C PVC/Nylon 300V 90ºC Sun Res Oil Res I/II -40ºC or ITC-ER or MTW Flexing 600V or AWM 2587 or -- LLXXXXXX CSA AWM I/II A/B 105C 600V -40ºC FT4 -- CE RoHS -2 Made in USA Sequential Footage
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Allowable Ampacity 90°C * | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | mil | mil | inch | lb/1000ft | inch | Amp | ||||||||||||
20 AWG | |||||||||||||||||||
677511◊ | 20 | 3 | 16 | 47 | 0.264 | 38 | 1.1 | 5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Revision: 3.0.00M