SPEC 45005
Lead Free & Silicone-Free 1/C CU 600V EPR RHH/RHW-2 USE-2 CPE-TS Power Cable Royal Guard ®
Power Cable 600Volt Single Conductor Copper, Lead Free Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket

Construction:
- Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
- Binder Tape:Mylar Tape
- Insulation:Lead Free Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:Lead Free & Silicone-Free Cross-Linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Sunlight and oil resistant.
Specifications:
Sample Print Legend:
SOUTHWIRE{R} ROYAL GUARD{R} XX AWG ({mm2}) E32071 MASTER-DESIGN {UL} RHH/RHW-2 OR USE-2 90{D}C 600V SUN RES VW-1 PRI PRII -40{D}C FT4 -- IEEE 1202 {MM/DD/YY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
652233^ | 4 | 7 | 0.221 | 45 | 0.311 | 30 | 0.371 | 129 | 171 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
^ Green Color
^ Green Color
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
652233^ | 4 | 1.5 | 334 | 0.258 | 0.323 | 0.034 | 70 | 85 | 95 |
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
^ Green Color
^ Green Color
Size and Color
Size | GRN |
---|---|
4 | 652233 |
2 | 594504 |
2/0 | 594506 |
4/0 | 594507 |
Revision: 3.0.00C