SPEC 45103
3/C or 4/C CU 600V XLPE XHHW-2 PVC Control Cable With Green Ground. Silicone Free
Type TC-ER Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Insulated Green CU Ground, Control Cable Conductor Identification Method 1 Table 2. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
- Grounding Conductor:Class B compressed stranded copper with green insulation
- Filler:Polypropylene filler
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} MASTER-DESIGN {UL} XX AWG (X.XX{mm2}) CU 3/C TYPE TC-ER XHHW-2 CDRS GW 1 X XX AWG CU GREEN INSULATED 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |||||
14 AWG | |||||||||||||||||||
14 | 5 | 0.070 | 30 | 1 x 14 | 45 | 0.48 | 75 | 137 | 2.630 | 3.288 | 1.9 | 12 | 16 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Revision: 3.0.00C