SPEC 45056
Multi-Conductor CU 600V PVC THHN or TFFN/TFN PVC Control Cable Color Method 1 Table 1. Silicone Free
Type TC-ER Control Cable 600Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation THHN or TFFN/TFN Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free. VW-1 Rated.

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8 for 14, 12, and 10 AWG cables. Class K bare copper per ASTM B3 and B174 for 16 AWG (26 strands) and 18 AWG (16 strands) cables
- Insulation:Polyvinyl Chloride (PVC) with nylon layer 19 Mils thick for 18, 16, 14, 12 AWG cables and 24 Mils for 10 AWG cables, Type TFFN/TFN for 16 AWG cable and Type THHN or THWN for 14, 12 , 10 AWG cables. Types THHN or THWN are VW-1 Rated
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free. Types THHN or THWN are VW-1 Rated.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} XX AWG (XXXmm2) X/C PVC/NYLON TYPE TC-ER E75755 (UL) 600V 90{D}C DRY 75{D}C WET OIL RES I SUNLIGHT RESISTANT DIRECT BURIAL MADE IN USA ROHS-2
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
18 AWG | |||||||||||||||||||
TBA | 18 | 2 | 0.046 | 15 | 45 | 0.268 | 15 | 36 | 6.54 | 8.34 | 1.1 | 6 | 6 | 6 | |||||
TBA | 18 | 3 | 0.046 | 15 | 45 | 0.280 | 15 | 45 | 6.54 | 8.34 | 1.1 | 6 | 6 | 6 | |||||
577878 | 18 | 4 | 0.046 | 21 | 45 | 0.304 | 20 | 54 | 6.669 | 8.676 | 1.2 | 5 | 5 | 5 | |||||
TBA | 18 | 5 | 0.046 | 15 | 45 | 0.336 | 25 | 66 | 6.54 | 8.34 | 1.3 | 5 | 5 | 5 | |||||
TBA | 18 | 6 | 0.046 | 15 | 45 | 0.362 | 30 | 76 | 6.54 | 8.34 | 1.4 | 5 | 5 | 5 | |||||
TBA | 18 | 8 | 0.046 | 15 | 45 | 0.389 | 40 | 94 | 6.54 | 8.34 | 1.6 | 4 | 4 | 4 | |||||
TBA | 18 | 10 | 0.046 | 15 | 45 | 0.442 | 50 | 116 | 6.54 | 8.34 | 1.8 | 3 | 3 | 3 | |||||
TBA | 18 | 12 | 0.046 | 15 | 45 | 0.458 | 60 | 131 | 6.54 | 8.34 | 1.8 | 3 | 3 | 3 | |||||
TBA | 18 | 16 | 0.046 | 15 | 45 | 0.508 | 80 | 165 | 6.54 | 8.34 | 2.0 | 3 | 3 | 3 | |||||
TBA | 18 | 19 | 0.046 | 15 | 45 | 0.564 | 95 | 208 | 6.54 | 8.34 | 2.3 | 3 | 3 | 3 | |||||
TBA | 18 | 24 | 0.046 | 15 | 45 | 0.658 | 120 | 260 | 6.54 | 8.34 | 2.6 | 3 | 3 | 3 | |||||
16 AWG | |||||||||||||||||||
TBA | 16 | 2 | 0.056 | 19 | 45 | 0.279 | 16 | 44 | 4.180 | 5.226 | 1.1 | 8 | 8 | 8 | |||||
TBA | 16 | 3 | 0.056 | 19 | 45 | 0.294 | 24 | 56 | 4.180 | 5.226 | 1.2 | 8 | 8 | 8 | |||||
TBA | 16 | 4 | 0.056 | 19 | 45 | 0.318 | 32 | 69 | 4.180 | 5.226 | 1.3 | 8 | 8 | 8 | |||||
TBA | 16 | 5 | 0.056 | 19 | 45 | 0.345 | 40 | 82 | 4.180 | 5.226 | 1.4 | 6 | 6 | 6 | |||||
TBA | 16 | 6 | 0.056 | 19 | 45 | 0.373 | 48 | 97 | 4.180 | 5.226 | 1.5 | 6 | 6 | 6 | |||||
TBA | 16 | 7 | 0.056 | 19 | 45 | 0.373 | 56 | 106 | 4.180 | 5.226 | 1.5 | 6 | 6 | 6 | |||||
TBA | 16 | 8 | 0.056 | 19 | 45 | 0.402 | 64 | 121 | 4.180 | 5.226 | 1.6 | 5 | 5 | 5 | |||||
TBA | 16 | 9 | 0.056 | 19 | 45 | 0.430 | 72 | 135 | 4.180 | 5.226 | 1.7 | 5 | 5 | 5 | |||||
TBA | 16 | 10 | 0.056 | 19 | 45 | 0.467 | 81 | 152 | 4.180 | 5.226 | 1.9 | 5 | 5 | 5 | |||||
TBA | 16 | 12 | 0.056 | 19 | 45 | 0.482 | 97 | 174 | 4.180 | 5.226 | 1.9 | 4 | 4 | 4 | |||||
TBA | 16 | 15 | 0.056 | 19 | 60 | 0.564 | 121 | 229 | 4.180 | 5.226 | 2.3 | 4 | 4 | 4 | |||||
TBA | 16 | 19 | 0.056 | 19 | 60 | 0.592 | 153 | 273 | 4.180 | 5.226 | 2.4 | 4 | 4 | 4 | |||||
TBA | 16 | 20 | 0.056 | 19 | 60 | 0.621 | 161 | 291 | 4.180 | 5.226 | 2.5 | 4 | 4 | 4 | |||||
TBA | 16 | 25 | 0.056 | 19 | 60 | 0.686 | 201 | 356 | 4.180 | 5.226 | 2.7 | 4 | 4 | 4 | |||||
TBA | 16 | 30 | 0.056 | 19 | 60 | 0.724 | 242 | 415 | 4.180 | 5.226 | 2.9 | 3 | 3 | 3 | |||||
TBA | 16 | 37 | 0.056 | 19 | 60 | 0.780 | 298 | 498 | 4.180 | 5.226 | 3.1 | 3 | 3 | 3 | |||||
14 AWG | |||||||||||||||||||
TBA | 14 | 2 | 0.070 | 19 | 45 | 0.305 | 26 | 58 | 2.630 | 3.288 | 1.2 | 15 | 15 | 15 | |||||
TBA | 14 | 3 | 0.070 | 19 | 45 | 0.322 | 38 | 75 | 2.630 | 3.288 | 1.3 | 15 | 15 | 15 | |||||
TBA | 14 | 4 | 0.070 | 19 | 45 | 0.350 | 51 | 93 | 2.630 | 3.288 | 1.4 | 14 | 15 | 15 | |||||
TBA | 14 | 5 | 0.070 | 19 | 45 | 0.380 | 64 | 113 | 2.630 | 3.288 | 1.5 | 14 | 15 | 15 | |||||
TBA | 14 | 6 | 0.070 | 19 | 45 | 0.413 | 77 | 133 | 2.630 | 3.288 | 1.7 | 14 | 15 | 15 | |||||
TBA | 14 | 7 | 0.070 | 19 | 45 | 0.413 | 90 | 147 | 2.630 | 3.288 | 1.7 | 12 | 15 | 15 | |||||
TBA | 14 | 8 | 0.070 | 19 | 45 | 0.446 | 102 | 168 | 2.630 | 3.288 | 1.8 | 12 | 15 | 15 | |||||
TBA | 14 | 9 | 0.070 | 19 | 45 | 0.478 | 115 | 189 | 2.630 | 3.288 | 1.9 | 12 | 15 | 15 | |||||
TBA | 14 | 10 | 0.070 | 19 | 60 | 0.554 | 128 | 219 | 2.630 | 3.288 | 2.2 | 9 | 11 | 12 | |||||
TBA | 14 | 12 | 0.070 | 19 | 60 | 0.568 | 154 | 260 | 2.630 | 3.288 | 2.3 | 9 | 11 | 12 | |||||
TBA | 14 | 15 | 0.070 | 19 | 60 | 0.627 | 192 | 318 | 2.630 | 3.288 | 2.5 | 9 | 11 | 12 | |||||
TBA | 14 | 19 | 0.070 | 19 | 60 | 0.658 | 243 | 383 | 2.630 | 3.288 | 2.6 | 9 | 11 | 12 | |||||
TBA | 14 | 20 | 0.070 | 19 | 60 | 0.691 | 256 | 408 | 2.630 | 3.288 | 2.8 | 9 | 11 | 12 | |||||
TBA | 14 | 25 | 0.070 | 19 | 60 | 0.765 | 320 | 502 | 2.630 | 3.288 | 3.1 | 8 | 9 | 11 | |||||
TBA | 14 | 30 | 0.070 | 19 | 60 | 0.810 | 384 | 587 | 2.630 | 3.288 | 3.2 | 8 | 9 | 11 | |||||
TBA | 14 | 37 | 0.070 | 19 | 80 | 0.913 | 474 | 741 | 2.630 | 3.288 | 3.7 | 7 | 8 | 10 | |||||
12 AWG | |||||||||||||||||||
TBA | 12 | 2 | 0.087 | 19 | 45 | 0.340 | 41 | 79 | 1.660 | 2.075 | 1.4 | 20 | 20 | 20 | |||||
TBA | 12 | 3 | 0.087 | 19 | 45 | 0.360 | 61 | 104 | 1.660 | 2.075 | 1.4 | 20 | 20 | 20 | |||||
TBA | 12 | 4 | 0.087 | 19 | 45 | 0.392 | 81 | 131 | 1.660 | 2.075 | 1.6 | 16 | 20 | 20 | |||||
TBA | 12 | 5 | 0.087 | 19 | 45 | 0.428 | 102 | 160 | 1.660 | 2.075 | 1.7 | 16 | 20 | 20 | |||||
TBA | 12 | 6 | 0.087 | 19 | 45 | 0.466 | 122 | 189 | 1.660 | 2.075 | 1.9 | 16 | 20 | 20 | |||||
TBA | 12 | 7 | 0.087 | 19 | 45 | 0.466 | 143 | 211 | 1.660 | 2.075 | 1.9 | 14 | 17 | 20 | |||||
TBA | 12 | 8 | 0.087 | 19 | 45 | 0.504 | 163 | 241 | 1.660 | 2.075 | 2.0 | 14 | 17 | 20 | |||||
TBA | 12 | 9 | 0.087 | 19 | 60 | 0.572 | 183 | 287 | 1.660 | 2.075 | 2.3 | 14 | 17 | 20 | |||||
TBA | 12 | 10 | 0.087 | 19 | 60 | 0.621 | 204 | 322 | 1.660 | 2.075 | 2.5 | 10 | 12 | 15 | |||||
TBA | 12 | 12 | 0.087 | 19 | 60 | 0.641 | 244 | 371 | 1.660 | 2.075 | 2.6 | 10 | 12 | 15 | |||||
TBA | 12 | 15 | 0.087 | 19 | 60 | 0.710 | 305 | 457 | 1.660 | 2.075 | 2.8 | 10 | 12 | 15 | |||||
TBA | 12 | 19 | 0.087 | 19 | 60 | 0.746 | 387 | 555 | 1.660 | 2.075 | 3.0 | 10 | 12 | 15 | |||||
TBA | 12 | 20 | 0.087 | 19 | 60 | 0.785 | 407 | 590 | 1.660 | 2.075 | 3.1 | 10 | 12 | 15 | |||||
TBA | 12 | 25 | 0.087 | 19 | 80 | 0.911 | 509 | 761 | 1.660 | 2.075 | 3.6 | 9 | 11 | 13 | |||||
TBA | 12 | 30 | 0.087 | 19 | 80 | 0.963 | 611 | 891 | 1.660 | 2.075 | 3.9 | 9 | 11 | 13 | |||||
TBA | 12 | 37 | 0.087 | 19 | 80 | 1.037 | 753 | 1075 | 1.660 | 2.075 | 5.2 | 8 | 10 | 12 | |||||
10 AWG | |||||||||||||||||||
TBA | 10 | 2 | 0.111 | 24 | 45 | 0.407 | 65 | 117 | 1.040 | 1.300 | 1.6 | 30 | 30 | 30 | |||||
TBA | 10 | 3 | 0.111 | 24 | 45 | 0.433 | 97 | 156 | 1.040 | 1.300 | 1.7 | 30 | 30 | 30 | |||||
TBA | 10 | 4 | 0.111 | 24 | 45 | 0.473 | 130 | 199 | 1.040 | 1.300 | 1.9 | 24 | 28 | 30 | |||||
TBA | 10 | 5 | 0.111 | 24 | 45 | 0.519 | 162 | 244 | 1.040 | 1.300 | 2.1 | 24 | 28 | 30 | |||||
TBA | 10 | 6 | 0.111 | 24 | 60 | 0.596 | 194 | 306 | 1.040 | 1.300 | 2.4 | 24 | 28 | 30 | |||||
TBA | 10 | 7 | 0.111 | 24 | 60 | 0.596 | 227 | 340 | 1.040 | 1.300 | 2.4 | 21 | 24 | 28 | |||||
TBA | 10 | 8 | 0.111 | 24 | 60 | 0.645 | 259 | 389 | 1.040 | 1.300 | 2.6 | 21 | 24 | 28 | |||||
TBA | 10 | 9 | 0.111 | 24 | 60 | 0.693 | 291 | 438 | 1.040 | 1.300 | 2.8 | 21 | 24 | 28 | |||||
TBA | 10 | 10 | 0.111 | 24 | 60 | 0.755 | 324 | 492 | 1.040 | 1.300 | 3.0 | 15 | 17 | 20 | |||||
TBA | 10 | 12 | 0.111 | 24 | 60 | 0.780 | 389 | 570 | 1.040 | 1.300 | 3.1 | 15 | 17 | 20 | |||||
TBA | 10 | 15 | 0.111 | 24 | 80 | 0.908 | 486 | 737 | 1.040 | 1.300 | 3.6 | 15 | 17 | 20 | |||||
TBA | 10 | 19 | 0.111 | 24 | 80 | 0.954 | 615 | 894 | 1.040 | 1.300 | 3.8 | 15 | 17 | 20 | |||||
TBA | 10 | 20 | 0.111 | 24 | 80 | 1.003 | 648 | 950 | 1.040 | 1.300 | 5.0 | 15 | 17 | 20 | |||||
TBA | 10 | 25 | 0.111 | 24 | 80 | 1.112 | 810 | 1173 | 1.040 | 1.300 | 5.6 | 13 | 15 | 18 | |||||
TBA | 10 | 30 | 0.111 | 24 | 80 | 1.178 | 971 | 1377 | 1.040 | 1.300 | 5.9 | 13 | 15 | 18 | |||||
TBA | 10 | 37 | 0.111 | 24 | 80 | 1.271 | 1198 | 1667 | 1.040 | 1.300 | 6.4 | 12 | 14 | 16 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
2/C cables are not listed as TC-ER
2/C cables are not listed as TC-ER
Revision: