SPEC 45353
Tinned CU 3/C 2000V XLPE RHH/RHW-2 VFD Power Cable
Type TC-ER VFD Power Cable. 2000 Volt Tinned Copper Flexible Stranded Conductors. Cross-Linked Polyethylene (XLPE) Insulation RHH/RHW-2. Polyvinylchloride (PVC) Jacket with 3 Symmetrical Grounds. Rated 90°C Wet or Dry, FT4 Flame.

Construction:
- Conductor:Class K flexible ropelay stranded tinned copper per ASTM B33 and B172
- Insulation:Cross-Linked Polyethylene (XLPE); Type RHH/RHW-2
- Grounding Conductor:: 3 Flexible Ropelay Stranded Bare Tinned Copper Grounds per ASTM B33 and B172
- Filler:Flame & Moisture Resistant Paper Filler
- Tape Shield:5 mil Copper Tape Shield with a minimum of 50% Overlap for 100% Coverage
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® Article 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} VFD {UL} [#AWG or #KCMIL] 3/C TYPE TC-ER RHH OR RHW-2 CDRS CU GW 3 X # AWG CU T/S50% 90{D}C PVC JACKET SUN RES DIRECT BURIAL FT4/IEEE1202 2000 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
TBD | 8 | 168 | 0.155 | 60 | 3 x 14 | 60 | 0.721 | 413 | |
TBD | 4 | 133 | 0.255 | 60 | 3 x 12 | 80 | 0.97 | 772 | |
TBD | 2 | 168 | 0.315 | 60 | 3 x 10 | 80 | 1.063 | 1053 | |
TBD | 1 | 385 | 0.355 | 80 | 3 x 10 | 80 | 1.225 | 1400 | |
674625 | 262.6 | 646 | 0.590 | 105 | 3 x 2 | 110 | 1.968 | 4125 | |
653047 | 313.3 | 779 | 0.662 | 110 | 3 x 2 | 140 | 2.184 | 4888 | |
674632 | 373.7 | 931 | 0.71 | 105 | 3 x 2 | 110 | 2.227 | 5388 | |
668541! | 500 | 1221 | 0.858 | 110 | 3 x 1 | 115 | 2.578 | 6851 | |
674638 | 535.3 | 1332 | 0.86 | 120 | 3 x 2 | 110 | 2.616 | 7448 | |
TBD | 646.4 | 1628 | 0.915 | 110 | 3 x 4 | 110 | 2.678 | 7503 | |
673109 | 777.7 | 1924 | 1.03 | 125 | 3 x 2/0 | 140 | 3.043 | 10865 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC, 2020 Edition. Allowable ampacities of Insulated Conductors Rated Up to and Including 2000 Volts and Ambient Temperature of 30°C.
! Copper conductors and grounds
! Copper conductors and grounds
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Amp | Amp | |
TBD | 8 | 8.7 | 396 | 50 | 55 |
TBD | 4 | 11.6 | 1002 | 85 | 95 |
TBD | 2 | 12.8 | 1593 | 115 | 130 |
TBD | 1 | 14.7 | 2009 | 130 | 145 |
674625 | 262.6 | 23.6 | 6302 | 262 | 297 |
653047 | 313.3 | 26.2 | 7519 | 291 | 327 |
674632 | 373.7 | 26.7 | 8969 | 321 | 364 |
668541! | 500 | 30.9 | 10000 | 380 | 430 |
674638 | 535.3 | 31.4 | 12847 | 394 | 445 |
TBD | 646.4 | 32.1 | 15514 | 438 | 495 |
673109 | 777.7 | 26.5 | 18665 | 483 | 546 |
† Ampacities are based on Table 310.16 of the NEC, 2020 Edition. Allowable ampacities of Insulated Conductors Rated Up to and Including 2000 Volts and Ambient Temperature of 30°C.
! Copper conductors and grounds
! Copper conductors and grounds
Revision: 3.0.00C