SPEC 45412
1/C AL 2000V XLPE RHH/RHW-2 Power Cable
Single Conductor Power Cable 2000 Volt Aluminum Conductor XLPE Insulation. RHH/RHW-2. Heat, Moisture, Oil and Sunlight Resistant 90°C. For CT Use

Construction:
- Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
- Insulation: Cross-linked Polyethylene (XLPE)
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Features:
• Oil Resistant PRI/PRII
• Gas and Oil Res GRI/GRII
• Sunlight Resistant all Colors
• Meets cold bend and cold impact tests at -40°C
• VW-1
• FT4 1/0 and Larger
• CT Rated 1/0 and Larger
• Oil Resistant PRI/PRII
• Gas and Oil Res GRI/GRII
• Sunlight Resistant all Colors
• Meets cold bend and cold impact tests at -40°C
• VW-1
• FT4 1/0 and Larger
• CT Rated 1/0 and Larger
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} XXX KCMIL AL TYPE USE-2 OR RHH OR RHW-2 FOR CT USE XXX MILS XLP 2000 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 1/0 | 19 | 0.336 | 90 | 0.516 | 100 | 164 |
TBA | 2/0 | 19 | 0.376 | 90 | 0.556 | 125 | 196 |
TBA | 3/0 | 19 | 0.423 | 90 | 0.603 | 158 | 235 |
TBA | 4/0 | 19 | 0.475 | 90 | 0.655 | 199 | 284 |
TBA | 250 | 37 | 0.52 | 105 | 0.73 | 236 | 342 |
TBA | 350 | 37 | 0.616 | 105 | 0.826 | 330 | 452 |
TBA | 500 | 37 | 0.736 | 105 | 0.946 | 471 | 614 |
TBA | 600 | 61 | 0.813 | 120 | 1.053 | 565 | 776 |
TBA | 750 | 61 | 0.908 | 120 | 1.148 | 707 | 902 |
TBA | 1000 | 61 | 1.06 | 120 | 1.3 | 942 | 1166 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
TBA | 1/0 | 2.1 | 634 | 0.164 | 0.211 | 0.033 | 100 | 120 | 135 |
TBA | 2/0 | 2.2 | 799 | 0.13 | 0.167 | 0.032 | 115 | 135 | 150 |
TBA | 3/0 | 2.4 | 1007 | 0.103 | 0.132 | 0.031 | 130 | 155 | 175 |
TBA | 4/0 | 2.6 | 1270 | 0.082 | 0.105 | 0.03 | 150 | 180 | 205 |
TBA | 250 | 2.9 | 1500 | 0.0694 | 0.089 | 0.03 | 170 | 205 | 230 |
TBA | 350 | 3.3 | 2100 | 0.0495 | 0.064 | 0.029 | 210 | 250 | 280 |
TBA | 500 | 3.8 | 3000 | 0.0347 | 0.045 | 0.028 | 260 | 310 | 350 |
TBA | 600 | 5.3 | 3600 | 0.030 | 0.038 | 0.026 | 285 | 340 | 385 |
TBA | 750 | 5.7 | 4500 | 0.0231 | 0.031 | 0.028 | 320 | 385 | 435 |
TBA | 1000 | 6.5 | 6000 | 0.0173 | 0.024 | 0.027 | 375 | 445 | 500 |
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
MBR is based on an operating voltage of less than or equal to 1000 volts. MBR for operating voltages above 1000 Volt is 8 X OD per NEC 300.34.
MBR is based on an operating voltage of less than or equal to 1000 volts. MBR for operating voltages above 1000 Volt is 8 X OD per NEC 300.34.
Revision: 3.0.00M