SPEC 70207
600V ROYAL® Shielded SOOW with Black Jacket 90°C. Silicone-Free
Rated -40°C to 90°C. Class K copper conductor. Heat, moisture and oil resistant EPDM rubber insulation. Heat, moisture and oil resistant flexible CPE jacket.

Construction:
- Conductor:Tinned flexible stranded Class K copper conductors
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Non-wicking wax paper fillers, with a tissue-paper separator wrapped around the assembly
- Shield:Tinned CU braid shielding
- Jacket:Heat, moisture and oil resistant flexible CPE jacket
Applications and Features:
Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD |
---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mil | mil | inch | |
585957 | 10 | 4 | 104 X 30 | 45 | 95 | 0.685 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD |
---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mm | mm | mm | |
585957 | 10 | 4 | 104 X 30 | 1.14 | 2.41 | 17.40 |
Revision: 3.0.00M