SPEC 83301
Duplex Copper XLPE Service Drop Neutral - Messenger
Copper Conductors With Crosslinked Polyethylene Insulation.

Construction:
- Conductor:Conductors are stranded, compressed copper
- Insulation:Cross Linked Polyethylene (XLPE)
- Messenger:Hard Drawn Copper
Applications and Features:
Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | lb/1000ft | ||
TBA | Omega | 8 | 1 | 0.129 | 45 | 0.219 | 8 | 1 | 110 |
TBA | Theta | 8 | 7 | 0.146 | 45 | 0.236 | 10 | 1 | 95 |
TBA | Iota | 8 | 7 | 0.146 | 45 | 0.236 | 8 | 1 | 113 |
TBA | Kappa | 8 | 7 | 0.146 | 45 | 0.236 | 8 | 7 | 114 |
TBA | Lambda | 6 | 7 | 0.184 | 45 | 0.274 | 8 | 1 | 146 |
TBA | Omicron | 6 | 7 | 0.184 | 45 | 0.274 | 6 | 1 | 175 |
110650 | Sigma | 6 | 7 | 0.184 | 45 | 0.274 | 6 | 7 | 177 |
All dimensions are nominal and subject to normal manufacturing tolerances
Table 2 – Electrical and Engineering Data
Stock Number | Code Word | Phase Cond. Size | Neutral Rated Breaking Strength | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | ||
TBA | Omega | 8 | 826 | 0.65 | 0.3214 | 0.0278 | 0.0086 | 85 |
TBA | Theta | 8 | 529 | 0.6629 | 0.202 | 0.028 | 0.0107 | 85 |
TBA | Iota | 8 | 826 | 0.6629 | 0.511 | 0.0285 | 0.0068 | 85 |
TBA | Kappa | 8 | 777 | 0.6629 | 0.501 | 0.0283 | 0.0066 | 85 |
TBA | Lambda | 6 | 826 | 0.4169 | 0.8128 | 0.0295 | 0.0054 | 110 |
TBA | Omicron | 6 | 1280 | 0.4169 | 0.7969 | 0.0292 | 0.0053 | 110 |
110650 | Sigma | 6 | 1228 | 0.4169 | 0.7969 | 0.0292 | 0.0054 | 110 |
Revision: