SPEC 85036
Multi-Conductor CU 600 V FR-XLPE Drain Wire LCT Shielded Thermoplastic CPE-TP Jacket Power Cable Color Method 1 Table 1
Power Cable 600 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Shielded with Drain Wire Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8. Tinned copper available upon request.
- Insulation:Cross Linked Polyethylene (XLPE) XHHW-2
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Drain Wire:Bare copper drain wire. Tinned copper drain wire available upon request.
- Shield:5 mils copper Longitudinally-Applied Corrugated Tape (LCT) shield
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE MASTER-DESIGN XX AWG XX/C FR-XLPE CDRS 90C CPE JKT SHIELDED 600V SUN. RES. DIRECT BURIAL YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
14 AWG | |||||||||||||||||||
622094 | 14 | 7 | 0.070 | 30 | 60 | 0.609 | 137 | 259 | 1.662 | 2.162 | 7.3 | 11 | 14 | 18 | |||||
12 AWG | |||||||||||||||||||
627829 | 12 | 7 | 0.087 | 30 | 60 | 0.665 | 194 | 332 | 1.662 | 2.162 | 8.0 | 14 | 18 | 21 | |||||
627845 | 12 | 12 | 0.087 | 30 | 80 | 0.876 | 310 | 540 | 1.662 | 2.162 | 10.5 | 10 | 13 | 15 | |||||
10 AWG | |||||||||||||||||||
622685 | 10 | 4 | 0.111 | 30 | 60 | 0.637 | 187 | 308 | 1.020 | 1.040 | 7.6 | 24 | 28 | 32 | |||||
622096 | 10 | 7 | 0.111 | 30 | 60 | 0.737 | 297 | 459 | 1.020 | 1.040 | 8.8 | 210 | 25 | 28 | |||||
622503 | 6 | 4 | 0.178 | 45 | 80 | 0.653 | 403 | 653 | 0.411 | 0.535 | 7.8 | 44 | 52 | 60 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: