SPEC 83354
Covered Line Wire With Thermoplastic Polyethylene (PE)
Aluminum Conductor Covered with Black Polyethylene (PE)

Construction:
- Conductor:Conductors are solid or stranded compressed aluminum
- Insulation:Black Polyethylene (PE)
Applications and Features:
Aluminum alloy 1350-H19 or 6201 concentrically stranded. Covered with Black Polyethylene (PE). Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor. Black Polyethylene (PE) covered line wires have the below temperature ratings:
Normal Service temperature of 75ºC Emergency Overload of 95ºC Short Circuit temperature of 150ºC
Specifications:
Table 1 Weights and Measurements H19
Stock Code | Code Word | Size | Stranding | Cover Thickness | Total Diameter | Rated Strength | Weight | Allowable Ampacity+ |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mils | mils | lbs | lb/1000ft | amps | ||
Apple | 6 | 1 | 30 | 222 | 445 | 31 | 105 | |
Plum | 6 | 7 | 30 | 238 | 510 | 56 | 105 | |
Pear | 4 | 1 | 30 | 264 | 710 | 47 | 135 | |
102145 | Apricot | 4 | 7 | 30 | 285 | 790 | 51 | 140 |
Cherry | 2 | 1 | 45 | 348 | 1100 | 78 | 180 | |
102152 | Peach | 2 | 7 | 45 | 373 | 1220 | 84 | 180 |
Nectarine | 1 | 7 | 45 | 408 | 1470 | 104 | 210 | |
102160 | Quince | 1/0 | 7 | 60 | 477 | 1790 | 136 | 240 |
Orange | 2/0 | 7 | 60 | 522 | 2260 | 167 | 280 | |
102186 | Fig | 3/0 | 7 | 60 | 570 | 2740 | 205 | 320 |
102194 | Olive | 4/0 | 7 | 60 | 626 | 3450 | 253 | 370 |
Pomegranate | 4/0 | 19 | 60 | 632 | 3620 | 247 | 370 | |
Mulberry | 266.8 | 19 | 60 | 694 | 4470 | 305 | 430 | |
102228 | Annona | 336.4 | 19 | 60 | 765 | 5540 | 377 | 495 |
621974§ | Annona | 336.4 | 19 | 60 | 0.765 | 5540 | 377 | 495 |
102236 | Molles | 397.5 | 19 | 80 | 861 | 6400 | 462 | 545 |
102244 | Huckleberry | 477 | 37 | 80 | 931 | 7820 | 538 | 610 |
Paw Paw | 556.5 | 37 | 80 | 992 | 8950 | 619 | 670 | |
Breadfruit | 636 | 61 | 95 | 1081 | 10500 | 715 | 720 | |
102269 | Persimmon | 795 | 61 | 95 | 1186 | 12900 | 877 | 825 |
Grapefruit | 1033.5 | 61 | 95 | 1326 | 16500 | -- | 970 |
Table 2 Weights and Measurements 6201
Stock Code | Code Word | Equiv Dia (AWG)* | Size | Stranding | Cover Thickness | Total Diameter | Rated Strength | Weight | Allowable Ampacity+ |
---|---|---|---|---|---|---|---|---|---|
AWG | Kcmil | mils | mils | Lbs | Lbs/1000 ft. | amps | |||
102442 | Hornbeam | 4 | 48.69 | 7 | 30 | 310 | 1360 | 60 | 145 |
Linden | 2 | 77.47 | 7 | 45 | 406 | 2160 | 99 | 190 | |
102467 | Oilnut | 1/0 | 123.3 | 7 | 60 | 518 | 3440 | 159 | 250 |
Waterash | 2/0 | 155.4 | 7 | 60 | 567 | 4160 | 195 | 290 | |
Shellbark | 3/0 | 195.7 | 7 | 60 | 622 | 5240 | 240 | 335 | |
102491 | Planetree | 4/0 | 246.9 | 7 | 60 | 683 | 6610 | 297 | 385 |
+Ampacity ratings based on 75ºC conductor temperature 25ºC ambient temperature elevation - sea level. Emissivity 0.91 coefficient of absorption 0.95. Thermal resistivity of covering - 375 C M /Watt-CM. Wind speed 2 ft./sec. in sun.
*Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
§ CSA Listed
*Diameter equivalent to ACSR construction or 1350 aluminum equivalent.
§ CSA Listed
Revision: