SPEC 46051
1/C CU 5kV XLPE AIRPORT LIGHTING. SILICONE FREE
5000 Volt Non-Shielded Airport Lighting Cable, Copper Conductor With Cross-Linked Polyethylene Insulation XLPE. Meets (FAA) specification L-824 C For Underground Electrical Cable for Airport Lighting Circuits. Silicone Free

Construction:
- Conductor:Class B copper per ASTM B 3 and B8
- Insulation:Cross-Linked Polyethylene XLPE. Optional colors available upon request (green, blue, red, etc.)
Applications and Features:
Southwire’s Airport Lighting Cable meets the requirements of (FAA) L-824 C underground electrical cable for airport lighting circuits (AC 150/5345-53D), (AC 150/5345-7F). Southwire’s Airport Lighting Cable is available in sizes #8 AWG through #4 AWG 7 strands. The conductors are bare annealed copper class B and covered with an abrasion, moisture, and heat resistant Cross-Linked Polyethylene XLPE insulation. The 5KV non-shielded cable is available in Black, Red and Yellow colors. South- wire Airport Lighting Cable is primarily used for series lighting circuits for runways, control systems, and other multi-purpose installations. It can be used in direct burial, conduit, or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency and 250°C for short circuit conditions. Silicone Free.
• Cable is manufactured by Southwire Company in either Starkville, MS or Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
• Cable is manufactured by Southwire Company in either Starkville, MS or Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE 8 AWG 5000V FAA-L824, TYPE C
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius |
---|---|---|---|---|---|---|
AWG | No. | mil | inch | lb/1000ft | inch | |
590650^^ | 4 | 1 | 110 | 0.460 | 271 | 3.68 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^^ #4 AWG Stock #: 590650 Print Legend: Customer Name and Part Number: PHA74464
Color and Stock Number
Size | Red |
---|---|
#8 | 578099 |
#6 | 587172 |
Revision: 3.0.00M