SPEC 80214
35kV AL 100% TRXLPE One-Sixth Neutral Primary UD HI-DRI-PLUS®
Renewable (Solar or Wind)
Moisture Blocked Aluminum Conductors. TRXLP Insulation. One-Sixth Copper Concentric Neutrals. XLPE Jacket

Construction:
- Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
- Strand Shield:Semi-conducting Crosslinked Polyethylene
- Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
- Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
- Concentric Neutral:Annealed Copper Wires Helically Applied One-Sixth Concentric Neutral
- Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes
Applications and Features:
- Predominately used for renewable projects with wind or solar applications.
- Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
- To be used at conductor temperature not to exceed 105ºC normal operation.
- UL listed MV-105
- Under short circuit conditions, the maximum allowable shield temperature for crosslinked jackets is 350ºC as opposed to only 200ºC for a PE type of jacket. The higher temperature allows for more fault current capacity, thus reducing the amount of copper required in the neutral design.
- Not recommended for use above 90ºC in wind farm applications
Specifications:
Sample Print Legend:
SOUTHWIRE(R) (UL) HI-DRI-PLUS(R) AWG XX AL 35000 VOLTS TR XLPE INSULATION XX MILS (NESC) MV105 -- SOUTHWIRE (MM/YYYY) NON-CONDUCTING JACKET (PLANT) SEQUENTIAL FOOTAGE MARKS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | mil | inch | No. x AWG | Ω/1000ft | mil | inch | lb/1000ft | inch | lb | |
TBA | 1/0 (1) | 0.325 | 1.052 | 345 | 1.152 | 6x14 | 0.438 | 50 | 1.380 | 750 | 16.6 | 634 |
TBA | 1/0 (19) | 0.352 | 1.079 | 345 | 1.179 | 6x14 | 0.438 | 50 | 1.407 | 778 | 16.9 | 634 |
TBA | 2/0 (19) | 0.395 | 1.122 | 345 | 1.222 | 7x14 | 0.376 | 50 | 1.450 | 847 | 17.4 | 799 |
TBA | 3/0 (19) | 0.443 | 1.170 | 345 | 1.270 | 9x14 | 0.292 | 50 | 1.498 | 937 | 18.0 | 1007 |
TBA | 4/0 (19) | 0.498 | 1.225 | 345 | 1.325 | 11x14 | 0.239 | 50 | 1.553 | 1042 | 18.6 | 1270 |
TBA | 250 (37) | 0.558 | 1.294 | 345 | 1.394 | 13x14 | 0.202 | 50 | 1.622 | 1163 | 19.5 | 1500 |
662806 | 350 (37) | 0.661 | 1.397 | 345 | 1.497 | 18x14 | 0.146 | 80 | 1.785 | 1463 | 21.4 | 2100 |
618856§ | 750 (61) | 0.968 | 1.713 | 345 | 1.843 | 19x14 | 0.069 | 80 | 2.130 | 2155 | 26.0 | 4500 |
618443§ | 1000 (61) | 1.117 | 1.857 | 345 | 1.997 | 25x14 | 0.052 | 80 | 2.279 | 2594 | 18.9 | 6000 |
618857§ | 1250 (91) | 1.250 | 2.001 | 345 | 2.141 | 20x12 | 0.069 | 80 | 2.456 | 3101 | 30 | 7500 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ All Black Jacket
§ HiDri Plus - Water Blocking Powder. Black Jacket. CSA Listed
§ HiDri Plus - Water Blocking Powder. Black Jacket. CSA Listed
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C† | Allowable Ampacity Directly Buried 90°C‡ |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | A/1000ft | W/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 (1) | 0.168 | 0.211 | 0.073 | 0.052 | 0.278 | 1.687 | 0.523+j0.238 | 0.212+j0.052 | 2251.8 | 160 | 195 |
1/0 (19) | 0.168 | 0.211 | 0.069 | 0.051 | 0.291 | 1.765 | 0.522+j0.237 | 0.212+j0.051 | 2251.8 | 160 | 195 |
2/0 (19) | 0.133 | 0.167 | 0.065 | 0.050 | 0.311 | 1.886 | 0.456+j0.197 | 0.168+j0.049 | 2627.1 | 185 | 220 |
3/0 (19) | 0.105 | 0.132 | 0.061 | 0.048 | 0.333 | 2.020 | 0.381+j0.144 | 0.133+j0.048 | 3377.6 | 210 | 250 |
4/0 (19) | 0.0836 | 0.105 | 0.056 | 0.046 | 0.358 | 2.173 | 0.320+j0.112 | 0.106+j0.046 | 4128.2 | 235 | 285 |
250 (37) | 0.0707 | 0.089 | 0.052 | 0.044 | 0.390 | 2.363 | 0.278+j0.090 | 0.091+j0.044 | 4878.8 | ||
350 (37) | 0.0505 | 0.064 | 0.046 | 0.043 | 0.436 | 2.643 | 0.207+j0.062 | 0.066+j0.043 | 6755.3 | 315 | 370 |
750 (61) | 0.0236 | 0.030 | 0.035 | 0.039 | 0.576 | 3.492 | 0.102+j0.033 | 0.035+j0.037 | 6626 | 470 | 545 |
1000 (61) | 0.0177 | 0.023 | 0.032 | 0.038 | 0.641 | 3.889 | 0.077+j0.029 | 0.029+j0.035 | 8714 | 530 | 620 |
1250 (91) | 0.0141 | 0.0154 | 0.032 | 0.037 | 0.576 | 3.492 | 0.102+j0.033 | 0.035+j0.037 | 11081 | 470 | 545 |
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | mm | No. x AWG | Ω/km | mm | mm | kg/km | mm | newton | |
TBA | 1/0 (1) | 8.25 | 26.72 | 8.76 | 29.26 | 6x14 | 1.44 | 1.27 | 35.05 | 1116 | 421.64 | 2821 |
TBA | 1/0 (19) | 8.94 | 27.41 | 8.76 | 29.95 | 6x14 | 1.44 | 1.27 | 35.74 | 1158 | 429.26 | 2821 |
TBA | 2/0 (19) | 10.03 | 28.50 | 8.76 | 31.04 | 7x14 | 1.23 | 1.27 | 36.83 | 1260 | 441.96 | 3556 |
TBA | 3/0 (19) | 11.25 | 29.72 | 8.76 | 32.26 | 9x14 | 0.96 | 1.27 | 38.05 | 1394 | 457.20 | 4481 |
TBA | 4/0 (19) | 12.65 | 31.12 | 8.76 | 33.65 | 11x14 | 0.78 | 1.27 | 39.45 | 1551 | 472.44 | 5652 |
TBA | 250 (37) | 14.17 | 32.87 | 8.76 | 35.41 | 13x14 | 0.66 | 1.27 | 41.20 | 1731 | 495.30 | 6675 |
662806 | 350 (37) | 16.79 | 35.48 | 8.76 | 38.02 | 18x14 | 0.48 | 2.03 | 45.34 | 2177 | 543.56 | 9345 |
618856§ | 750 (61) | 24.59 | 43.51 | 8.76 | 46.81 | 19x14 | 0.23 | 2.03 | 54.10 | 3207 | 660.40 | 20025 |
618443§ | 1000 (61) | 28.37 | 47.17 | 8.76 | 50.72 | 25x14 | 0.17 | 2.03 | 57.89 | 3860 | 480.06 | 26700 |
618857§ | 1250 (91) | 31.75 | 50.83 | 8.76 | 54.38 | 20x12 | 0.23 | 2.03 | 62.38 | 4615 | 762.00 | 33375 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ All Black Jacket
§ HiDri Plus - Water Blocking Powder. Black Jacket. CSA Listed
§ HiDri Plus - Water Blocking Powder. Black Jacket. CSA Listed
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C† | Allowable Ampacity Directly Buried 90°C‡ |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/km | Ω/km | MΩ*km | Ω/km | A/km | W/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 (1) | 0.5512 | 0.69 | 0.0223 | 0.1706 | 0.912 | 5.5348 | 0.523+j0.238 | 0.212+j0.052 | 2251.8 | 160 | 195 |
1/0 (19) | 0.5512 | 0.69 | 0.0210 | 0.1673 | 0.955 | 5.7907 | 0.522+j0.237 | 0.212+j0.051 | 2251.8 | 160 | 195 |
2/0 (19) | 0.4364 | 0.55 | 0.0198 | 0.1640 | 1.020 | 6.1877 | 0.456+j0.197 | 0.168+j0.049 | 2627.1 | 185 | 220 |
3/0 (19) | 0.3445 | 0.43 | 0.0186 | 0.1575 | 1.093 | 6.6273 | 0.381+j0.144 | 0.133+j0.048 | 3377.6 | 210 | 250 |
4/0 (19) | 0.2743 | 0.34 | 0.0171 | 0.1509 | 1.175 | 7.1293 | 0.320+j0.112 | 0.106+j0.046 | 4128.2 | 235 | 285 |
250 (37) | 0.2320 | 0.29 | 0.0158 | 0.1444 | 1.280 | 7.7526 | 0.278+j0.090 | 0.091+j0.044 | 4878.8 | ||
350 (37) | 0.1657 | 0.21 | 0.0140 | 0.1411 | 1.430 | 8.6713 | 0.207+j0.062 | 0.066+j0.043 | 6755.3 | 315 | 370 |
750 (61) | 0.0774 | 0.10 | 0.0107 | 0.1280 | 1.890 | 11.4567 | 0.102+j0.033 | 0.035+j0.037 | 6626 | 470 | 545 |
1000 (61) | 0.0581 | 0.08 | 0.0098 | 0.1247 | 2.103 | 12.7592 | 0.077+j0.029 | 0.029+j0.035 | 8714 | 530 | 620 |
1250 (91) | 0.0463 | 0.05 | 0.0098 | 0.1214 | 1.890 | 11.4567 | 0.102+j0.033 | 0.035+j0.037 | 11081 | 470 | 545 |
Revision: