SPEC 48406
CU 600V NLEPR NYLON BRAID CASE WIRE

Construction:
- Conductor:Stranded Uncoated Copper
- Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
- Braid:Nylon braid and lacquer finish of 5 mils
Applications and Features:
Southwire 600V ECO Friendly No Lead EPR/Nylon Braid wire is suited for use as relay and associated signal apparatus wiring and for connector wire use in applications where flexibility, ease of termination, small diameters, long lasting performance, and stable service life are required. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold Bend
• Superior Deformation Resistance
• RoHS/Proposition 65 Compliant
• 100% Braid Coverage
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold Bend
• Superior Deformation Resistance
• RoHS/Proposition 65 Compliant
• 100% Braid Coverage
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | No. | mil | mil | inch | lb/1000ft | |
TBA | 9 | 19 | 1 | 47 | 47 | 0.245 | 54 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 3.0.00M