Toggle navigation
Products
Industrial
Utility
Commercial
Tech Blog
My Products
Ask An Expert
COMEX CU
Close:
3.7600
Products
>
Industrial Products
> Industrial Flexible
Canada
United States
Canada
International
Industrial Flexible
Voltage
600V
2000V
Conductor Type
Copper
Aluminum
Number of Conductor
0C
1C
2C
3C
4C
5C
Apply Filter
SPEC: 44020
1/C TCU 2000V EPR RHH/RHW-2 CPE Power Cable HDFPC-DLO RW90
Add to My Products
SPEC: 44030
1/C CU EPR Medium Voltage Non-Shielded Jumper & Switchgear Cable
Add to My Products
SPEC: 44031
1/C CU EPR CPE Medium Voltage Non-Shielded Jumper & Switchgear Cable
Add to My Products
SPEC: 44066
MachineFLEX™ Power
Add to My Products
SPEC: 44067
MachineFLEX™ Power XLPE RW90
Add to My Products
SPEC: 44068
MachineFLEX™ Power Thermoset LSZH-TS
Add to My Products
SPEC: 44100
1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44101
2/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44102
3/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44103
4/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44104
5/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44122
4/C CU 2000V EPDM/CPE Type G Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44140
3/C CU 2000V EPDM/CPE Type G-GC Industrial Grade Cable 90°C. MSHA Approved
Add to My Products