SPEC 44068
MachineFLEX™ Power Thermoset LSZH-TS
90°C Wet/90°C Dry. 600 Volts or 1000 Volts. Flexible Stranded Copper Conductor. Thermoset Low Smoke Zero Halogen (LSZH-TS). Oil & Gasoline Resistant. Sunlight Resistant. Rated UL VW-1 and CSA FT1 & VW-1 Flame Resistant for sizes smaller than 2 AWG. Rated UL FT4-ST1 and CSA FT4-ST1 Flame Resistant for sizes 2 AWG and larger.

Construction:
- Conductor: 8 - 4/0 AWG: Class K, Flexible stranded bare copper. 250 - 750 KCMIL: Class I, Flexible stranded bare copper
- Insulation: Thermoset Low Smoke Zero Halogen (LSZH-TS)
Applications and Features:
Southwire’s MachineFLEX™ Power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 105°C for short circuit conditions. 1/0 AWG & Larger rated for CT use.
Specifications:
Sample Print Legend:
8AWG-6AWG:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2-HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
2AWG & Larger:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2--HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4-ST1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO FT4-ST1 --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2-HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
2AWG & Larger:
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2--HF 600V/1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4-ST1 --- (CSA) LL90458 RW90 HAL-FREE 600V/100V SR PRII GRII -40(D)C XLPO FT4-ST1 --- CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | |
TBA | 8 | 1 | 168 | 0.153 | 45 | 0.243 | 66 |
TBA | 6 | 1 | 273 | 0.198 | 45 | 0.288 | 106 |
TBA | 4 | 1 | 413 | 0.235 | 45 | 0.325 | 150 |
TBA | 2 | 1 | 665 | 0.302 | 45 | 0.392 | 235 |
TBA | 1 | 1 | 836 | 0.397 | 55 | 0.507 | 306 |
TBA | 1/0 | 1 | 1044 | 0.4 | 55 | 0.51 | 374 |
TBA | 2/0 | 1 | 1330 | 0.47 | 55 | 0.58 | 472 |
TBA | 3/0 | 1 | 1672 | 0.533 | 55 | 0.643 | 687 |
TBA | 4/0 | 1 | 2109 | 0.55 | 55 | 0.66 | 730 |
TBA | 250 | 1 | 627 | 0.605 | 65 | 0.735 | 835 |
TBA | 300 | 1 | 735 | 0.638 | 65 | 0.768 | 1003 |
TBA | 350 | 1 | 855 | 0.67 | 65 | 0.8 | 1139 |
TBA | 600 | 1 | 1480 | 0.963 | 80 | 1.123 | 1995 |
TBA | 500 | 1 | 1221 | 0.988 | 65 | 0.988 | 1612 |
TBA | 750 | 1 | 1850 | 1.094 | 80 | 1.254 | 2521 |
TBA | 1000 | 1 | 2516 | 1.190 | 80 | 1.350 | 3211 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Raceway At 60°C† | Allowable Ampacity In Raceway At 75°C† | Allowable Ampacity In Raceway At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | MΩ/1000ft | inch | Amp | Amp | Amp | |
TBA | 8 | 1 | 0.7148 | 0.93 | 0.034 | 1 | 40 | 50 | 55 |
TBA | 6 | 1 | 0.4497 | 0.585 | 0.0327 | 1.2 | 55 | 65 | 75 |
TBA | 4 | 1 | 0.2825 | 0.3674 | 0.0294 | 1.3 | 70 | 85 | 95 |
TBA | 2 | 1 | 0.1795 | 0.2335 | 0.0284 | 1.6 | 95 | 115 | 130 |
TBA | 1 | 1 | 0.1428 | 0.1857 | 0.0317 | 2 | 110 | 130 | 145 |
TBA | 1/0 | 1 | 0.1132 | 0.1473 | 0.0292 | 2 | 125 | 150 | 170 |
TBA | 2/0 | 1 | 0.0904 | 0.1176 | 0.0294 | 2.3 | 145 | 175 | 195 |
TBA | 3/0 | 1 | 0.0717 | 0.0933 | 0.0292 | 2.6 | 165 | 200 | 225 |
TBA | 4/0 | 1 | 0.0569 | 0.074 | 0.027 | 2.6 | 195 | 230 | 260 |
TBA | 250 | 1 | 0.0466 | 0.0606 | 0.0273 | 2.9 | 215 | 255 | 290 |
TBA | 300 | 1 | 0.0389 | 0.0505 | 0.0262 | 3.1 | 240 | 285 | 320 |
TBA | 350 | 1 | 0.0333 | 0.0434 | 0.0254 | 3.2 | 260 | 310 | 350 |
TBA | 600 | 1 | 0.0195 | 0.0298 | 0.027 | 4.5 | 350 | 420 | 475 |
TBA | 500 | 1 | 0.0234 | 0.0356 | 0.0261 | 4 | 320 | 380 | 430 |
TBA | 750 | 1 | 0.0157 | 0.0239 | 0.0269 | 5 | 400 | 475 | 535 |
TBA | 1000 | 1 | 0.0117 | 0.0179 | 0.0253 | 5.4 | 455 | 545 | 615 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2014 Edition. Allowable Ampacities of Insulated Conductors Rated Up to and Including 2000 Volts, 60°C Through 90°C (140°F Through 194°F) Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried), Based on ambient temperature of 30°C (86°F)
Revision: